Termohüdraulilised mootorid TWA-Z
Danfoss thermal actuator TWA-Z is used with Danfoss automatically balanced combination valves type FAN-Q.
The actuator can be controlled with an on/off controller, pulse width modulation (PWM) or switch.
These provide a cost effective solution for the control of hot and /or chilled water for fan coil units, small reheaters and recoolers in temperature control systems.
Features and benefits
- 24 V AC/DC or 230 V AC supply
- Position indicator
- Normally closed (NC) version
- Max. medium temperature 95 °C
- Cable included