Termix VMTD-N-B
Application
The Termix VMTD - N - B is a complete solution with built-in water heater and a differential pressure controlled heating system. Termix VMTD - N - B is applicable for single and multi-family houses and for decentralized systems.
District heating (DH)
The substation is prefabricated with a differential pressure controller, a fitting piece and sensor pockets for insertion of a heat meter as well as strainer and ball valves.
Heating (HE)
The heating circuit is designed for direct generation of heat. The differential pressure control sets the optimum operation conditions for radiator thermostatic valves in order to enable individual temperature control in each room. In order to enable a time-depending temperature control program, a zone valve with actuator and a room thermostat can be included.
Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated with a thermostatic control valve. The patented sensor accelerator accelerates the closing of the Danfoss AVTB valve and protects the heat exchanger against overheating and lime scale formation. The heat exchanger cools the DH water very efficiently, thereby creating a very good operating economy. The sensor accelerator and AVTB valve also works as a bypass keeping the house supply line warm. This shortens the waiting periods during summer when the heating system is in reduced operation. The sensor accelerator helps to ensure a stable hot water temperature regardless of varying loads, flow temperatures and differential pressure without the need for readjusting the valve.
Options
The Termix VMTD - N - B can be supplied with built-in non-return valve and safety valve mounted in the cold water supply. It can also be supplied with a thermostatic circulation valve.
Features and benefits
- Substation for DH and decentralized systems
- Direct heating and DHW temperature regulation with a thermostatic control valve
- Capacity: 29 – 80 kW for DHW, 15 – 23 kW for HE
- DHW in sufficient quantity
- Operates independently of differential pressure and flow temperature
- Minimum space required for installation
- Pipes and plate heat exchanger made of stainless steel
- Minimized risk of lime scale and bacteria formation