Intercambiadoresde calor de placas soldadas
Product types shown: 2

BPHE B3
Danfoss offers a wide range of heat exchangers in a modular system based on a platform of high quality components. You can define both the capacity and the connections you need for your specific application. The heat exchangers arecompact and space saving.
Danfoss is a worldwide leading manufacturer of refrigeration & air conditioning controls and compressors. We have extended our product portfolio to include brazed plate heat exchangers BPHE, designed for a wide range of applications.
B3 brazed plate heat exchangers BPHE can be customized to your specific application requirements. These reliable products offer the same high quality you have come to expect from Danfoss, and they are backed by our industry leading sales and support organization.
BPHE B3-260C
The B3-260C is brazed plate heat exchanger with symmetric design optimized for use in big capacity CDUs in data center with capacities up to 1MW. Benefit from the advanced fishbone plate pattern that maximizes heat transfer and minimizes pressure drop, enhancing the overall efficiency of your cooling system.
B3-260C delivers superior heat transfer performance, specifically optimized for single-phase fluids with parallel flow. This design ensures data centers maintain peak operational efficiency during continuous operation.
Further engineered for high-efficiency Cooling Distribution Units (CDUs), the product features an extremely low Log Mean Temperature Difference (LMTD)a critical attribute for enhancing CDU energy efficiency and thermal management precision.