Unistat 1016A HT
Application
The UNISTAT 1016A(PN16) / W(PN25) is designed for use in district heating networks. Depending on type, it can be used both in micro- and macronetworks, in low temperature (LT) and high temperature (HT) ranges. The substation is an innovative product which sets industry standards.
Function
The communicative controller ECL 310 is used. This controller ensures optimum regulation of the energy distribution. The supply temperature for the domestic system is weather compensated. Energy consumption and temperatures can be remote monitored.
Assembly
The compact substation is easy to wall-mount.
Features and benefits
- Thermal insulation
- Easy installation (by one person)
- Easy electrical connection:edgewise cable routingplenty of space for wiring work
- High serviceability
- Compact and modern design
- Durability due to the use of precious metals
- PN16 / PN25 application
- Steel sheet cover
- New Danfoss ECL controller
- Easy operation of the controller display