MW Insulation jacket, MINERAL WOOL, S4A-IG16-250
181H0010
Length [mm]: 250
181H0010
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 250.0 mm |
| Material | MINERAL WOOL |
| Material Description | Ins. jacket S4a IG16 L250-500 MW, SPARE |
Characteristic | Value |
|---|---|
| Model | S4A-IG16-250 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.2 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 4.2 Kilogram |