
STV / STVL, 1¼", Female NPT
065F8968
1-1/4" NPT brass balancing valve
065F8968
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Female NPT |
| Contains batteries | No |
| Cv value | 15.2 |
| Description | 1-1/4" NPT brass balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | 1-1/4" NPT BRASS BALANCING VALVE |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | STV / STVL |
| Valve size | 1¼" |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.14 Kilogram |
| Net weight | 1.14 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 7330580251718 |