Energy meters, SonoMeter 20
187F5048
187F5048
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN500 qp1600 625 PN16 MdB 24V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 197 Kilogram |
| Net weight | 223 Kilogram |
| Volume | 600.5 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255243663 |
| Proposition 65 | No significant risk |