BOCK, Connector, Washer
097B82018
Compressors spare parts, Set-thrust washer, Legacy BOCK ID: 82018
097B82018
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA4HG4HG4 CO2 |
| Contains batteries | No |
| Description | Set-thrust washer |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82018 |
| Material Description | Set-thrust washer |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Washer |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | eb0199da-7225-4c59-a7cb-7068c7a04cf4 |
| SCIP dossier product name | SET-THRUST WASHER_1 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 800 Gram |
| Net weight | 800 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544341 |