BOCK, Motor component, Kit
097B81634
Compressors spare parts, Set-switching repeater EX i, Legacy BOCK ID: 81634
097B81634
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG4EX-HG5EX-HG6 |
| Contains batteries | No |
| Description | Set-switching repeater EX i |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81634 |
| Material Description | Set-switching repeater EX i |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 509 Gram |
| Net weight | 509 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162547472 |