BOCK, Connector, Sight glass
097B81520
Compressors spare parts, Set-sight glass ø60 *EX, Legacy BOCK ID: 81520
097B81520
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56EX-HG66EX-HG7EX-HG88 |
| Contains batteries | No |
| Description | Set-sight glass ø60 *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81520 |
| Material Description | Set-sight glass ø60 *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 197 Gram |
| Net weight | 197 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548448 |