BOCK, Miscellaneous, Miscellaneous
097B50320
Compressors spare parts, Mudguard disk ø5,3x20/1,25, Legacy BOCK ID: 50320
097B50320
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Mudguard disk ø5,3x20/1,25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 50320 |
| Material Description | Mudguard disk ø5,3x20/1,25 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892749 |