
BOCK, Compression component, Connection ring
097B08019
Compressors spare parts, Set-piston-conn.(45), Legacy BOCK ID: 08019
097B08019
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-piston-conn.(45) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08019 |
Characteristic | Value |
|---|---|
| Material Description | Set-piston-conn.(45) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Connection ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 196 Gram |
| Net weight | 196 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584446 |