BOCK, Motor component, Hood
097B07871
Compressors spare parts, Hood, Legacy BOCK ID: 07871
097B07871
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Hood |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07871 |
Characteristic | Value |
|---|---|
| Material Description | Hood |
| material no. of component | 1.0338 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Hood |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584897 |