BOCK, Compression component, Piston pin
097B07211
Compressors spare parts, Legacy BOCK ID: 07211
097B07211
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07211 |
| Material Description | Piston pin ø15x10x41 |
Characteristic | Value |
|---|---|
| material no. of component | 1.7016 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Piston pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31.1 Gram |
| Net weight | 31.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968215 |