BOCK, Miscellaneous, Strainer
097B06723
Compressors spare parts, Oil strainer, Legacy BOCK ID: 06723
097B06723
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Oil strainer |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06723 |
Characteristic | Value |
|---|---|
| Material Description | Oil strainer |
| material no. of component | 1.4301 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Strainer |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48.2 Gram |
| Net weight | 48.2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587751 |