BOCK, Connector, Clamp
097B06106
Compressors spare parts, Pipe clamp 33-37 mm (1"), Legacy BOCK ID: 06106
097B06106
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Pipe clamp 33-37 mm (1") |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06106 |
| Material Description | Pipe clamp 33-37 mm (1") |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Clamp |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892985 |