BOCK, Connector, Flange
097B04129
Compressors spare parts, Rear bearing flange, Legacy BOCK ID: 04129
097B04129
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Rear bearing flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04129 |
Characteristic | Value |
|---|---|
| Material Description | Rear bearing flange |
| material no. of component | EN AC-71100 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 440 Gram |
| Net weight | 440 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893357 |