
Spare part, PMC, size 20-8, Overhaul kit
027F0755
Product Type: Spare part, Used for product: PMC, size 20-8, Type designation: Overhaul kit
027F0755
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMC1 and PMC3 Overhaul kit |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Overhaul kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bcd66f85-17d9-4486-88b5-93f3f93d6d8d |
| SCIP dossier product name | PMC1 and PMC3 Overhaul kits |
| Type designation | Overhaul kit |
| Used for product | PMC, size 20-8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.775 Kilogram |
| Net weight | 0.702 Kilogram |
| Volume | 3.473 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428449120 |
| Proposition 65 | Cancer and Reproductive Harm |