
Electrical component, Resistor
SSA553A536
R1-1,2,3, 26500-0600, 7.5Ω
SSA553A536
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | R1-1,2,3, 26500-0600, 7.5Ω |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, RESISTOR R1-1,2,3, 26500-060 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Resistor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.491 Liter |
| EAN/UPC | 5702424660000 |