Danfoss logo
EV220W Solenoid valve_042U4440, 042U4450

Solenoid valve, EV220W, Function: NO, G, 3/4, 7 m³/h, EPDM

042U4834

Approval: WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Solenoid valves, Fluid controls, Quick selector, Solenoid valves, fluid controls, Quick selector, Solenoid valves, Fluid controls, Quick selector

Product specifications

Characteristic
Value
ActuatorW
Actuator size9 mm clip-on W
Actuator size [in]0.35 in
Actuator system [mm]9.0 mm
Ambient temperature max. [°C]50 °C
Ambient temperature max. [°F]122 °F
ApplicationOpen
ApprovalWRAS
Body materialBrass
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection Internal/ExternalInternal
Connection materialBrass
Connection size [in]3/4
Connection standardISO 228-1
Connection typeG
Contains batteriesNo
Cv value [gal/min]8.100 gal/min
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar] [max]10.000 bar
Differential pressure [bar] [min]0.300 bar
Differential pressure [psi] [max]145.000 psi
Differential pressure [psi] [min]4.350 psi
EEE category5 small equipment (any external dimension < 50 cm)
Est. time to close, water [ms]500 ms
Est. time to open, water [ms]200 ms
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionSingle-flow
Flow direction indicatorEmbossed 1-way arrow
FunctionNO
Characteristic
Value
In scope of WEEEYes
Kv value [m³/h]7.000 m³/h
Material DescriptionValve EV220W 18B G 34E NO000
Max media viscosity [cSt]50 cSt
Max. test pressure [bar]15.0 bar
Max. test pressure [psig]217.5 psig
Max. Working Pressure [bar]10.0 bar
Max. Working Pressure [psig]145 psig
Max. Working Pressure noteWRAS - medium temp. max 50° C
Media recommendationsWater & Brine
Medium temperature range [°C] [max]100 °C
Medium temperature range [°C] [min]-30 °C
Medium temperature range [°F] [max]212 °F
Medium temperature range [°F] [min]-22 °F
Number of ways2/2
OperationServo-operated (diaphragm)
Orifice size [mm]18.00 mm
Orifice size fraction [in]4/16 in
Packing formatMulti pack
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEV220W
Quantity per packing format12 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.251bcd5a-3b75-4c2a-9b66-d0bbba166a77
SCIP dossier product nameEV220W- solenoid valve
Seal MaterialEPDM
ServiceableNo
Specification keyEV220W 18B G 12E NO000
Type designationEV220W 18

General specifications

Characteristic
Value
Gross weight0.814 Kilogram
Net weight0.794 Kilogram
Characteristic
Value
EAN/UPC5702428537698
Proposition 65Cancer and Reproductive Harm