
Solenoid coil, BV024B, Cable, 40 in, Supply voltage [V] AC: 24
018Z6125
Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP65, Packing format: Multi pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BV, BV, BV
018Z6125
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEX - Cat. 3 - Zone 2LLC CDC TYSK |
| Cable length [in] | 40.00 in |
| Cable length [m] | 1.000 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil fastening | Finger screw |
| Colour | Black |
| Compliance | EN 60079-0EN 60079-15 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection standard | ATEX 94/9/EF ZONE 2 |
| Electrical connector | 3 core cable |
Characteristic | Value |
|---|---|
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| EX Sales text | -40C<ta<+50CII 3G Ex nA IIB T4 Gc |
| Frequency [Hz] | 60 Hz |
| Material Description | Coil BV024B 24V 60Hz 1m cable ATEX |
| Packing format | Multi pack |
| Power consumption [W] | 11.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BV024B |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Type designation | BV024B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.389 Kilogram |
| Net weight | 0.35 Kilogram |
| Volume | 0.878 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428844277 |
| Proposition 65 | Cancer and Reproductive Harm |