Solenoid coil, BD024A, DIN Spade, Supply voltage [V] AC: 24, Industrial pack
042N8597
Solenoid coil, Product Type: BD024A, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 13.5 mm
042N8597
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 40 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 104 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil design standard | VDE 0580 |
| Coil fastening | Nut and snap |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 50 Hz |
| In scope of WEEE | Yes |
| Material Description | Coil BD024A 24V 50Hz I/P 50 |
| Packing format | Industrial pack |
| Parts included | NutSnap fastener |
| Parts Program name | EV210BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV310B |
| Power consumption [W] 50Hz | 15.0 W |
| Power consumption 50Hz [VA] | 29.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BD024A |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 97 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 042N7597 |
| Supply voltage [V] AC | 24 V |
| Supply voltage 50Hz Max [V] | 24 V |
| Type designation | BD024A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.166 Kilogram |
| Net weight | 0.159 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.112 Liter |
| EAN/UPC | 5702424593728 |