
Solenoid coil, BE024CS, Terminal box, Supply voltage [V] AC: 20 - 24, Multi pack
018F6717
Electrical connection: Terminal box, Supply voltage [V] AC: 20 - 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN, BB / BE / BF / BG / BN, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN
018F6717
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 80 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEEACLLC CDC TYSK |
| Cable diameter [mm] [max] | 11.0 mm |
| Cable diameter [mm] [min] | 6.0 mm |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Connection Box |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 0.75 - 1.5 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Terminal box |
| Electrical connection size | Pg 13.5 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| In scope of WEEE | Yes |
| Material Description | Coil BE024CS 20V 50Hz 24V 60Hz box |
| Packing format | Multi pack |
| Power consumption [W] 50Hz | 8.0 W |
| Power consumption [W] 60Hz | 11.0 W |
| Power consumption 50Hz [VA] | 13.0 VA |
| Power consumption 60Hz [VA] | 17.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BE024CS |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Spare part number | 018F6717 |
| Supply voltage [V] AC [max] | 24 V |
| Supply voltage [V] AC [min] | 20 V |
| Supply voltage 50Hz Max [V] | 20 V |
| Supply voltage 60Hz Max [V] | 24 V |
| Type designation | BE024CS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.321 Kilogram |
| Net weight | 0.305 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.319 Liter |
| EAN/UPC | 5702428559249 |