
Solenoid coil, BF230DS, Cable, 160 in, null: 230
018F6278
Electrical connection: Cable, null: 230, Enclosure rating IP: IP67
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP
018F6278
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | LLC CDC TYSK |
| Cable diameter [mm] | 6.6 mm |
| Cable length [in] | 160.00 in |
| Cable length [m] | 4.000 m |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | Cable |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Conductor area [mm2] | 3 x 0.75 mm2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| Electrical connection | Cable |
Characteristic | Value |
|---|---|
| Electrical connector | 3 core cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Coil BF230DS 230V DC 4m Cable |
| Packing format | Multi pack |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV227BEV250BEV251B |
| Power consumption [W] | 18.0 W |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BF230DS |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 100 % RH |
| Rel. Humidity [% RH] [min] | 0 % RH |
| Serviceable | No |
| Spare part number | 018F6278 |
| Supply voltage [V] DC | 230.00 V |
| Type designation | BF230DS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.594 Kilogram |
| Net weight | 0.479 Kilogram |
| Volume | 3.32 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428022965 |
| Proposition 65 | Cancer and Reproductive Harm |