
Switches accessories
060-017666
Type designation: Capillary tube, Packing format: Multi pack, Quantity per packing format: 40
060-017666
Product specifications
Characteristic | Value |
|---|---|
| Capillary tube length [in] | 88.0 in |
| Capillary tube length [mm] | 2250 mm |
| Capillary tube material | Copper |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection notes | 50 mm tube "tail" |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Capillary Tube |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Pressure inlet conn. size [in] | 1/4 in |
| Pressure inlet conn. type | Flare |
| Pressure inlet Internal/Extern | Female |
| Product group | Switches accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Capillary tube |
| Product Type | Accessory |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | No |
| Type designation | Capillary tube |
| Used for product | KPMPRT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.158 Kilogram |
| Net weight | 0.153 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.307 Liter |
| EAN/UPC | 5702428865043 |