
Pressure switch, KPS45
060-413066
Regulation range [bar] Pe: 4 - 40, Differential [bar]: 2.2 - 11, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KPS
060-413066
Product specifications
Characteristic | Value |
|---|---|
| Alarm Signal | Falling |
| Amb. Temp. Note | 80 °C/176 °F for max 120 min |
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -13 °F |
| Approval | ABSBVCCCCCSCEDNVEACGLKRSLLC CDC EURO-TYSKLRLVDNKKRINARMRSRoHSRoHS ChinaTYSKUL |
| Burst pressure [bar] | 240.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Contact function | SPDT gold |
| Contact rating | AC15=4 A, 440 VAC1=10 A, 440 VAC3=6 A, 440 VDC13=12 W, 220 VLR max. 50 Afor gold 1…30 mA, 5...30 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] [max] | 11.00 bar |
| Differential [bar] [min] | 2.20 bar |
| Differential [psi] [max] | 156.00 psi |
| Differential [psi] [min] | 32.00 psi |
| Electrical conn. comments | Metal cable gland |
| Electrical conn. Male/Female | Female |
| Electrical connection | Screwed cable entry |
| Electrical connection size | Pg 13.5 |
| Electrical connection standard | DIN 40430 |
| EN 60947 electrical properties | Insulation: 400VPollution degree: 3Rated impulse voltage: 4 kVShort circuit prot, fuse: 16A |
| EN 60947 wiring properties | Flex, ferrules: 0.5-1.5 mm2Flex, no ferrules: 0.7-2.5 mm2Solid/stranded: 0.75-2.5 mm2 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Out of scope |
| Factory setting [MPa] | 1.200 MPa |
| Factory setting [psig] | 177.0 psig |
| Identical product | 060-410666 |
| Material Description | KPS45 Pressure Switch M/8 |
Characteristic | Value |
|---|---|
| Max. test pressure [bar] Pe | 180.0 bar |
| Max. test pressure [psig] | 2611.0 psig |
| Max. Working Pressure [bar] | 120.0 bar |
| Max. Working Pressure [psig] | 1740 psig |
| Packing format | Multi pack |
| Pressure connection size | 1/4 |
| Pressure connection standard | ISO 228-1 |
| Pressure connection type | G |
| Pressure Male/Female | Female |
| Pressure sensing element | Diaphragm |
| Product accessories | Switches accessories |
| Product description | Pressure Switch |
| Product group | Switches and thermostats |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Pressure switch |
| Product Type | KPS45 |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Regulation range [bar] Pe [max] | 40.00 bar |
| Regulation range [bar] Pe [min] | 4.00 bar |
| Regulation range [MPa] Pe [max] | 4.00 MPa |
| Regulation range [MPa] Pe [min] | 0.40 MPa |
| Regulation range [psig] Pe [max] | 580.00 psig |
| Regulation range [psig] Pe [min] | 58.00 psig |
| Reset function | Auto |
| SCIP dossier no. | d1127e97-408e-40d0-9aba-98480f7dad9c |
| SCIP dossier product name | KPS Pressure Switch |
| Serviceable | No |
| UL approval file name | E73170 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.188 Kilogram |
| Net weight | 1.092 Kilogram |
| Volume | 2.518 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162428993 |
| Proposition 65 | Cancer and Reproductive Harm |