Danfoss logo
MBS 8200, Pressure transmitter, M12 x 1,4 pin, G 1/4

Pressure transmitter, MBS 8250, 0 bar - 250 bar, 0 psi - 3625.94 psi

064G1199

Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8250-341E-C1GB04-1
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters

Product specifications

Characteristic
Value
- commonPin 3
+ outputPin 2
+ supplyPin 1
Accuracy @ ref. temp. ±FS [%]0.50 % RH
Accuracy, max. +/- FS [%]1.00 % RH
Accuracy, typical +/- FS [%]0.5 % RH
Ambient temperature range [°C] [max]105 °C
Ambient temperature range [°C] [min]-30 °C
Ambient temperature range [°F] [max]221 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalCEcURus
CE evaluatedYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]-20 °C
Compensated temp. range [°F] [max]212 °F
Compensated temp. range [°F] [min]32 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionM12 x 1
Electrical connection size4 pin
Electrical connection standardEN 60947-5-2
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fault Monitoring DemandNo
Flush diaphragmNo
Intrinsically safeNo
Material DescriptionDELETED Sensor MBS 8250-341E-C1GB04-1
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-20 °C
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-4 °F
Characteristic
Value
Non-linearity BFSL ±FS [%]0.20 % RH
Output signalRatio metric
Overload pressure max. [bar]1400.0 bar
Overload pressure max. [psi]20305 psi
Packing formatMulti pack
Pressure connection HEX [mm]22.0 mm
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]250.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]3625.94 psi
Pressure range [psi] [min]0.00 psi
Pressure unit referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 8250
Pulse-snubberYes
Quantity per packing format24 pc
Ratiometric of Vsupply [%] [max]80.0 % RH
Ratiometric of Vsupply [%] [min]10.0 % RH
REACH Candidate List substancesNo
Reference temperature [°C]25 °C
Reference temperature [°F]77 °F
Response time max. [ms]1 ms
Specification keyMBS 8250-341E-C1GB04-1
Supply voltage [V] DC [max]5.50 V
Supply voltage [V] DC [min]4.50 V
TEB inside CTR ±FS [%]1.00 % RH
Thermal shift HTR ±FS/10 K [%]0.20 % RH
Thermal shift LTR ±FS/10 K [%]0.20 % RH
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.06 Kilogram
Volume0.091 Liter
Characteristic
Value
EAN/UPC5702428518536
Proposition 65No Reproductive Toxins or Carcinogens