Danfoss logo
MBS 8200, Pressure transmitter, M12 x 1,4 pin, G 1/4

Pressure transmitter, MBS 8200, 0 bar - 6 bar, 0 psi - 87.02 psi

064G1111

Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8200-1811-C1GB04-1
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters

Product specifications

Characteristic
Value
- commonPin 2
+ supplyPin 1
Accuracy @ ref. temp. ±FS [%]1.00 % RH
Accuracy, max. +/- FS [%]1.00 % RH
Ambient temperature range [°C] [max]105 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]221 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalCEcURus
CE evaluatedYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]70 °C
Compensated temp. range [°C] [min]-10 °C
Compensated temp. range [°F] [max]158 °F
Compensated temp. range [°F] [min]14 °F
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. Male/FemaleMale
Electrical connectionM12 x 1
Electrical connection size4 pin
Electrical connection standardEN 60947-5-2
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fault Monitoring DemandNo
Flush diaphragmNo
Intrinsically safeNo
Material DescriptionDELETED Sensor MBS 8200-1811-C1GB04-1
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-20 °C
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-4 °F
Non-linearity BFSL ±FS [%]0.20 % RH
Characteristic
Value
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]36.0 bar
Overload pressure max. [psi]522 psi
Packing formatMulti pack
Pressure connection HEX [mm]22.0 mm
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]6.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]87.02 psi
Pressure range [psi] [min]0.00 psi
Pressure unit referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 8200
Pulse-snubberNo
Quantity per packing format24 pc
REACH Candidate List substancesNo
Reference temperature [°C]25 °C
Reference temperature [°F]77 °F
Response time max. [ms]1 ms
Specification keyMBS 8200-1811-C1GB04-1
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V
TEB inside CTR ±FS [%]1.00 % RH
Thermal shift HTR ±FS/10 K [%]0.65 % RH
Thermal shift LTR ±FS/10 K [%]0.65 % RH
UL evaluatedYes

General specifications

Characteristic
Value
Gross weight0.071 Kilogram
Net weight0.063 Kilogram
Volume0.1 Liter
Characteristic
Value
EAN/UPC5702428456647
Proposition 65No Reproductive Toxins or Carcinogens