
Pressure transmitter, MBS 8250, 0 bar - 250 bar, 0 psi - 3625.94 psi
064G1065
Electrical connection: AMP Econoseal, J-series, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8250-3416-A2GB04-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters
064G1065
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + output | Pin 3 |
| + supply | Pin 1 |
| Accuracy @ ref. temp. ±FS [%] | 0.50 % RH |
| Accuracy, max. +/- FS [%] | 1.00 % RH |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Ambient temperature range [°C] [max] | 105 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 221 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEcURus |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 212 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Integrated |
| Electrical conn. Male/Female | Male |
| Electrical connection | AMP Econoseal, J-series |
| Electrical connection size | 3 pin |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fault Monitoring Demand | No |
| Flush diaphragm | No |
| Identical product | 064G4001 |
| Intrinsically safe | No |
| Material Description | DELETED Sensor MBS 8250-3416-A2GB04-1 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -20 °C |
| Medium temperature range [°F] [max] | 257 °F |
| Medium temperature range [°F] [min] | -4 °F |
Characteristic | Value |
|---|---|
| Non-linearity BFSL ±FS [%] | 0.20 % RH |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 1400.0 bar |
| Overload pressure max. [psi] | 20305 psi |
| Packing format | Multi pack |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 1/4 |
| Pressure connection standard | DIN 3852-E |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 250.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 3625.94 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 8250 |
| Pulse-snubber | Yes |
| Quantity per packing format | 24 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % RH |
| Ratiometric of Vsupply [%] [min] | 10.0 % RH |
| REACH Candidate List substances | No |
| Reference temperature [°C] | 25 °C |
| Reference temperature [°F] | 77 °F |
| Response time max. [ms] | 1 ms |
| Specification key | MBS 8250-3416-A2GB04-1 |
| Supply voltage [V] DC [max] | 5.50 V |
| Supply voltage [V] DC [min] | 4.50 V |
| TEB inside CTR ±FS [%] | 1.00 % RH |
| Thermal shift HTR ±FS/10 K [%] | 0.20 % RH |
| Thermal shift LTR ±FS/10 K [%] | 0.20 % RH |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.064 Kilogram |
| Net weight | 0.058 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.091 Liter |
| EAN/UPC | 5702423268276 |