
Accessories, sensors, Cable
073G0149
Packing format: Industrial pack, Quantity per packing format: 40
073G0149
Product specifications
Characteristic | Value |
|---|---|
| Cable length [in] | 40.00 in |
| Cable length [m] | 1.000 m |
| Cable tempr. range [°C] [max] | 80 °C |
| Cable tempr. range [°C] [min] | -40 °C |
| Cable type | Multi conductor |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Mini Mate-N-Lok |
| Electrical connection size | 6 pin |
| Material Description | Accessory Cable 1.0 m Mate-N-Lok I/40 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Parts included | Cable with plug 1,00 m I/40 |
| Product group | Accessories, sensors |
| Product line | Sensing Solutions |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 40 pc |
| Used for product | DST G |
| Wires [pcs] | 6 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 92 Gram |
| Net weight | 72 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255225027 |