
Pressure transmitter, MBS 1250, 0 bar - 10 bar, 0 psi - 145 psi
063G3018
Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: MBS 1250-2016-C2AC02
063G3018
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin A |
| + output | Pin C |
| + supply | Pin B |
| Accuracy, typical +/- FS [%] | 0.5 % RH |
| Ambient temperature range [°C] [max] | 125 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 257 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | C UL US UL RecognizedCE |
| Burst pressure [bar] | 400.0 bar |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 125 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Compensated temp. range [°F] [max] | 257 °F |
| Compensated temp. range [°F] [min] | -40 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. Male/Female | Male |
| Electrical connection | Round Packard Metri-Pack |
| Electrical connection size | 3 pin |
| Electrical connection standard | 150.2 SERIES |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Sensor MBS 1250-2016-C2AC02 |
| Medium temperature range [°C] [max] | 125 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 257 °F |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [min] | -40 °F |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 30.0 bar |
| Packing format | Multi pack |
| Pin surface material | Sn |
| Pressure connection HEX [mm] | 22.0 mm |
| Pressure connection size | 1/8-27 |
| Pressure connection standard | ANSI/ASME B1.20.1 |
| Pressure connection type | NPT |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 10.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 145.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure unit reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | MBS 1250 |
| Pulse-snubber | Yes |
| Quantity per packing format | 48 pc |
| Ratiometric [V] [max] | 4.500 V |
| Ratiometric [V] [min] | 0.500 V |
| REACH Candidate List substances | No |
| Response time max. [ms] | 1 ms |
| Specification key | MBS 1250-2016-C2AC02 |
| Supply voltage [V] DC [max] | 5.50 V |
| Supply voltage [V] DC [min] | 4.50 V |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58 Gram |
| Net weight | 57 Gram |
| Volume | 0.09 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255066590 |
| Proposition 65 | No significant risk |