Danfoss logo
XSK Danfoss Saginomiya, female connections

Pressure transmitter, XSK, 0 bar - 50 bar

061H5161

Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC50B-U186
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters, Pressure transmitters

Product specifications

Characteristic
Value
- commonPin 3
+ supplyPin 1
Accuracy, max. +/- FS [%]3.00 % RH
Ambient temperature range [°C] [max]70 °C
Ambient temperature range [°C] [min]-20 °C
ApprovalCE
CE evaluatedYes
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionRound Packard Metri-Pack
Enclosure rating IPIP66
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Material DescriptionDELETED SENSOR NSK AC50B-U186 I/20
Medium temperature range [°C] [max]70 °C
Medium temperature range [°C] [min]-20 °C
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]55.0 bar
Packing formatIndustrial pack
Characteristic
Value
Pressure connection HEX [mm]14.0 mm
Pressure connection notesWith Schrader Depressor
Pressure connection size7/16-20
Pressure connection standardNONE
Pressure connection typeUNF
Pressure Male/FemaleMale
Pressure range [bar] [max]50.00 bar
Pressure range [bar] [min]0.00 bar
Pressure unit referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeXSK
Quantity per packing format20 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR407CR407HR410AR449BR450AR513A
SCIP dossier no.336c08aa-a947-4659-835b-4071ea5542ec
SCIP dossier product nameXSK Series
Specification keyXSK-AC50B-U186
Supply voltage [V] DC [max]28.00 V
Supply voltage [V] DC [min]10.50 V
UL evaluatedOut of scope

General specifications

Characteristic
Value
Gross weight0.071 Kilogram
Net weight0.07 Kilogram
Characteristic
Value
EAN/UPC5702428274661
Proposition 65Cancer and Reproductive Harm