
MBS 9300
Compact pressure transmitter programme, MBS 9300 gauge version is designed for use in marine applications e.g. crankcase and turbocharger filters monitoring as well as applications within level measurement.
The programme covers 4 – 20 mA and ratiometric 10 - 90 % of supply output signals, pressure span from 40 – 400 mbar as well as bidirectional ranges.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Features and benefits
- Compact design
- Full scale span from 40 – 400 mbar
- Digital temperature compensated
- Output signals 4 - 20 mA and Ratiometric 10 - 90 % of supply
- Excellent shock and vibration robustness
- Reverse polarity protection
- With build-in clipping function and self-diagnostic features on request
- Enclosure and wetted parts of stainless steel (AISI 316L)
- EU RO Mutual Recognition
- For use in Zone 2 explosive atmosphere
MBS 9300, milibar pressure transmitter for marine applications
MBS 9300 gauge version is designed for use in marine applications e.g. crankcase and turbocharger filters monitoring as well as applications within level measurement.
The 4 – 20 mA signal covers from 40 – 400 mbar as well as bidirectional ranges. Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
View the 3D model
Product Highlights
- Full scale span from 40 – 400 mbar
- bidirectional ranges available, e.g. -40 – 70 mbar etc.
- lowest zero point –150 mbar
- max full scale 250 mbar - Digital temperature compensated
- Output signals 4-20 mA
- Excellent shock and vibration robustness
- Enclosure and wetted parts of stainless steel (AISI 316L)
- For use in Zone 2 explosive atmosphere
Approvals
- ABS American Bureau of Shipping
- Bureau Veritas, BV
- DNV-GL EU RO Mutual Recognition Type Approval Certificate
- Korean Register (KR)
- Lloyds Register of Shipping, LR
- Registro Italiana Navale, RINA
- ATEX compliance
- ROHS compliance
- CE-marked
- UL
