
Rotary position sensor, DST X520, 45 °
098G1554
null: 5, Electrical connection: Cable, Electrical connection standard: none, Rotational direction: CW + CCW, Specification key: FR045045LA13000-L033A10
098G1554
Product specifications
Characteristic | Value |
|---|---|
| Accessories | A - PKIT 384 |
| Angle/Channel 1 [°] | 45 ° |
| Angle/Channel 2 [°] | 45 ° |
| Approval | CE |
| Cable length [m] | 1.000 m |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Cable |
| Electrical connection | Cable |
| Electrical connection standard | NONE |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | Sensor DST X520-FR045045LA13000-L033A10 |
| Output signal | Ratio metric |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotational direction | CW + CCW |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | FR045045LA13000-L033A10 |
| Supply voltage [V] DC | 5.00 V |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.155 Kilogram |
| Net weight | 0.086 Kilogram |
| Volume | 0.695 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162284087 |
| Proposition 65 | Cancer and Reproductive Harm |