
Sensors, AKS 21
OAB-1
Used for product: AKS 21, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
OAB-1
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL OFFICE ALARM BOX |
| Packing format | Single pack |
| Product group | Sensors |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Light sensor |
| Product Type | AK-PHOTO-OD |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | AK-PHOTO-OD |
| Used for product | AKS 21 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.368 Kilogram |
| Net weight | 0.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.634 Liter |
| EAN/UPC | 5702428455428 |