
Wireless energy meters, DEL - 3 PHASE, OUTPUT, PULSE 100A
H8053-0100-2
Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H8053-0100-2
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL - 3 PHASE, OUTPUT, PULSE 100A |
| Packing format | Single pack |
| Product group | Wireless energy meters |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | ACCESSORIES |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.77 Kilogram |
| Net weight | 1.59 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.015 Cubic meter |
| EAN/UPC | 5715162711781 |