
Monitoring unit, PR-SC4K Direct
300B4311
Application area: Monitor, Alarm, Supply voltage [V] AC: 100 - 240, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
300B4311
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 4 pc |
| Application area | Monitor, Alarm |
| Approval | CE |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 6 pc |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
| Function | Temperature |
| Identical product | 300B4302 |
Characteristic | Value |
|---|---|
| Material Description | DEL PR-SC4K Direct Telemetry Kit |
| Other RoHS documentation | EAEU RoHS |
| Packing format | Single pack |
| Power consumption [W] | 10.0 W |
| Product features | Alarm management |
| Product group | Telemetry device |
| Product line | Electronic Controllers and Services |
| Product name | Monitoring unit |
| Product Type | PR-SC4K Direct |
| Quantity per packing format | 1 pc |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 100 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.872 Kilogram |
| Net weight | 0.685 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428650595 |