
180F4265
180F4265
Product specifications
Characteristic | Value |
|---|---|
| Allowable working torque [lbf·ft] [Max] | 340 lbf∙ft |
| Allowable working torque [Nm] [Max] | 460 N-m |
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Displacement [cm³/rev] | 444.00 cm³/rev |
| Displacement [in³/rev] | 27.09 in³/rev |
| EU RoHS compliance | Yes |
| Flow [gpm] [Max] | 141.000 gal/min |
| Flow [l/min] [Max] | 533.00 l/min |
| Flow [m³/h] [Max] | 32.00 m³/h |
| Inlet pressure [barg] [Max] | 83.0 barg |
| Inlet pressure [barg] [Min] | 30.0 barg |
| Inlet pressure [psig] [Max] | 1200.0 psig |
| Inlet pressure [psig] [Min] | 435.0 psig |
Characteristic | Value |
|---|---|
| Material Description | Swash pl. set APM 32-40 x1A / APM 32 x2A |
| Media temperature [°C] [Max] | 50 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 122 °F |
| Media temperature [°F] [Min] | 36 °F |
| Outlet pressure [barg] [Max] | 6 barg |
| Outlet pressure [barg] [Min] | 3 barg |
| Outlet pressure [psig] [Max] | 87 psig |
| Outlet pressure [psig] [Min] | 44 psig |
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare parts for APM S 22-40 |
| Rated power [HP] | 100.0 HP |
| Rated power [kW] | 75.0 kW |
| REACH Candidate List substances | No |
| Sound pressure level [dB(A)] | 85 dBA |
| Speed [rpm] [Max] | 1200 rpm |
| Speed [rpm] [Min] | 700 rpm |
| Type designation | APM 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.345 Kilogram |
| Net weight | 6.915 Kilogram |
| Volume | 21.919 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255236269 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |