
180F4212
180F4212
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Screw set APM S 5.4-9.7 x xxA |
Characteristic | Value |
|---|---|
| Product group | Spare part |
| Product line | 14 |
| Product Type | Spare parts for APM S 5.4-9.7 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.963 Kilogram |
| Net weight | 0.951 Kilogram |
| Volume | 3.374 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255220565 |
| Proposition 65 | Cancer and Reproductive Harm |