Danfoss logo
-product-details

148B6367

Product specifications

Characteristic
Value
ApprovalCECRNEACUA
Body materialSteel
BrandSVL Flexline
CategoryII
CE evaluatedYes
China RoHS complianceYes
China RoHS exemption clauseNo
Connection materialSteel
Connection standardEN 10220
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow directionBi-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group12
In scope of WEEENo
Inlet connection size [in]4 in
Inlet connection size [mm]100.00 mm
Inlet connection typeButt weld
Material DescriptionSVL-65BT 100 D STR Valve Housing
Max. Working Pressure [bar]65.0 bar
Characteristic
Value
Max. Working Pressure [psig]943 psig
Outlet connection size [in]4 in
Outlet connection size [mm]100.0 mm
Outlet connection typeButt weld
Packing formatSingle pack
Parts Program nameSVL-HT 65B
Product accessoriesSVL Flexline accessories
Product descriptionValve house
Product groupMultifunction valves
Product lineIndustrial Refrigeration
Product nameMultifunction valve body
Product TypeSVL-65BT 100
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170
ServiceableSVL Flexline spare parts
Temperature range [°C] [max]200 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]392 °F
Temperature range [°F] [min]-76 °F
UL evaluatedYes
Used for productSVA-65BT 100

General specifications

Characteristic
Value
Gross weight15.35 Kilogram
Net weight13.8 Kilogram
Characteristic
Value
Volume26.676 Liter
EAN/UPC5715255140078