
Akva Les II S, Type 3, DHW controller name: PTC2+P
145B5059
Product type: Akva Les II S, Type 3, 16 bar, 110 °C, PTC2+P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B5059
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing loop & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 210 mm |
| Depth without cover [mm] | 190 mm |
| Description | Akva Les II S XB06H+60 PTC2 |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G ext. thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 41 kW |
| DHW capacity [kW] [Min] | 22 kW |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G ext. thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2+P |
| DHW HEX type | XB06H+-1 60 |
| DHW pipe size | Ø18 |
Characteristic | Value |
|---|---|
| Heating control type | Bottom |
| Heating controller name | ECL 210/VS2/AMV150 |
| Height with cover [mm] | 463 mm |
| Height without cover [mm] | 463 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazing material | Copper |
| Material Description | Akva Les II S XB06H+60 PTC2/Sik isol uK |
| Mixing circuit - control | Motorized control valve |
| Package depth [mm] | 345 mm |
| Package height [mm] | 210 mm |
| Package width [mm] | 480 mm |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Akva Les II S |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 110 °C |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511343 |