Danfoss logo
Akva Lux II

Akva Lux II S, fully insulated, Type 1, DHW controller name: PTC2

145B5036

Product Type: Akva Lux II S, fully insulated, Type 1, 10 bar, 95 °C, ECL110, PTC2
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Application typeDirect Heating with mixing loop & Instantaneous DHW
China RoHS complianceOut of scope
Circulation connection size1/2"
Circulation pipe sizeØ18
Connection directionBottom + option for top conn
Contains batteriesNo
Cover materialWhite-lacquered steel
Cover optionExtra
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]300 mm
Depth without cover [mm]285 mm
DescriptionAkva Lux II S type 1 (XB06H-1-26) ECL110, with cover
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]41 kW
DHW capacity [kW] [Min]32 kW
DHW circulationOptional
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller namePTC2
DHW HEX typeXB06H-1 26
DHW pipe sizeØ18
Differential pressure controllerIntegrated
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Floor heating circuit - pump brandGrundfos
Floor heating circuit - pump typeGrundfos UPM3 15-70 Auto
HE connection size3/4"
Characteristic
Value
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeElectronic
Heating controller nameECL 110/VS2/AMV150
Height with cover [mm]618 mm
Height without cover [mm]618 mm
HEX DHW brazing materialBrazed copper
HEX heating alloyAISI 316
HEX heating brazing materialCopper
Insulation materialEPP cover
Material DescriptionAkva Lux II S XB06H26 PTC2/sik. fuldisol
Mixing circuit - controlECL110
Number of households [Min]1
Package depth [mm]600 mm
Package height [mm]340 mm
Package width [mm]800 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupSmall Stations
Product line33
Product TypeAkva Lux II S, fully insulated
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RemarksDir. HE with mix. Loop and DHW
Station size typeType 1
Supply temperature construction [˚C]95 °C
UL evaluatedNo
Width with cover [mm]540 mm
Width without cover [mm]535 mm

General specifications

Characteristic
Value
Gross weight32 Kilogram
Net weight30 Kilogram
Characteristic
Value
EAN/UPC5715162511329
Proposition 65Cancer and Reproductive Harm