
Akva Les II S, Type 3, Heating controller name: TC200, DHW controller name: PTC2
145B5006
Product Type: Akva Les II S, Type 3, 10 bar, 95 °C, Termostat TC200, PTC2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B5006
Product specifications
Characteristic | Value |
|---|---|
| Application type | Direct Heating with mixing loop & Instantaneous DHW |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom + option for top conn |
| Contains batteries | No |
| Cover material | White-lacquered steel |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2 bar |
| Depth with cover [mm] | 300 mm |
| Depth without cover [mm] | 285 mm |
| Description | Akva Les II S, fully insulated, with cover, low temperature unit |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 41 kW |
| DHW capacity [kW] [Min] | 32 kW |
| DHW circulation | Optional |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2 |
| DHW HEX type | XB06H+-1 60 |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating circuit - pump brand | Grundfos |
| Floor heating circuit - pump type | Grundfos UPM3 15-70 Auto |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
Characteristic | Value |
|---|---|
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 15 kW |
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Thermostatic |
| Heating controller name | TC200 |
| Height with cover [mm] | 618 mm |
| Height without cover [mm] | 618 mm |
| HEX DHW brazing material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazing material | Copper |
| Insulation material | EPP cover |
| Material Description | Akva Les II S XB06+ 60 PTC2/Sikk.v. |
| Mixing circuit - control | Termostat TC200 |
| Number of households [Min] | 1 |
| Package depth [mm] | 600 mm |
| Package height [mm] | 340 mm |
| Package width [mm] | 800 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | 33 |
| Product Type | Akva Les II S |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Remarks | The substation is designed for supply temperature s in the range 50-70°C |
| Station size type | Type 3 |
| Supply temperature construction [˚C] | 95 °C |
| Supply temperature recommended [˚C] | 75 °C |
| UL evaluated | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 535 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162511268 |
| Proposition 65 | Cancer and Reproductive Harm |