EvoFlat Reno 2.0 FR
145B4219
145B4219
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | EvoFlat RENO 2.0 TYPE 3STS FR WHA w/oSB |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat Reno 2.0 FR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL evaluated | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.9 Kilogram |
| Net weight | 14.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 78.736 Liter |
| EAN/UPC | 5715255094739 |