Danfoss logo
Akva Lux II Reno Eco, 10 bar, 95 °C, DHW controller name: PTC2 + P 145B4054

Warranty & Service

145B4055

Akva Lux II Reno Eco Type 2, with pipe insulation, zone valve and Cover
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Additional informationCoverZone valve
Connection directionTop and bottom
Contains batteriesNo
Cover materialWhite-lacquered steel
DCW static pressure [bar] [Min]2.0 bar
DescriptionAkva Lux II Reno Eco Type 2, with pipe insulation, zone valve and Cover
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW capacity [kW] [Min]37 kW
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller namePTC2+P
DHW HEX typeXB06H-1 40
DHW pipe sizeØ18
Differential pressure controllerIntegrated
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Characteristic
Value
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW] [Max]15 kW
Heating capacity [kW] [Min]10 kW
Heating control typeDifferential pressure + zone valve
Heating controller nameTD200
HEX DHW brazing materialBrazed copper
HEX heating brazing materialCopper
Insulation materialWithout
Material DescriptionAkva Lux II TDP RENO Eco Typ2 Gastherm K
Mixing circuit - controlThermostat
Number of households [Min]1
Package depth [mm]600 mm
Package height [mm]340 mm
Package width [mm]800 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeWarranty & Service
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 1
Supply temperature construction [˚C]95 °C

General specifications

Characteristic
Value
Gross weight22 Kilogram
Net weight20 Kilogram
Characteristic
Value
EAN/UPC5702428524834
Proposition 65Cancer and Reproductive Harm