
Warranty & Service
145B3038
Akva Vita Low Temp S XB37H-30StS PM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B3038
Product specifications
Characteristic | Value |
|---|---|
| Additional information | Direct HE with differential pressure controllerSafety functionThermostatic mixing circuit |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 200 mm |
| Depth without cover [mm] | 150 mm |
| Description | Akva Vita Low Temp S XB37H-30StS PM |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] | 58 kW |
| DHW circulation | Extra |
| DHW connection size | G3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow |
| DHW controller name | PM |
| DHW HEX type | XB37 |
| Differential pressure controller | AVPL |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Floor heating circuit - pump brand | Wilo |
| Floor heating circuit - pump type | Wilo Yonos Para 15/6 |
| HE connection size | G3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating control type | Thermostatic + Differential pressure |
| Height with cover [mm] | 740 mm |
| Height without cover [mm] | 616 mm |
| HEX DHW brazing material | Brazed stainless steel |
| HEX heating alloy | AISI 316 |
| HEX heating brazing material | Stainless steel |
| Material Description | Akva Vita Low Temp AT S XB37H-30StS PM |
| Mixing circuit - control | Thermostatic valve |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
| Width with cover [mm] | 600 mm |
| Width without cover [mm] | 577 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 22.5 Kilogram |
| Volume | 75 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424653798 |
| Proposition 65 | Cancer and Reproductive Harm |