
Warranty & Service
145B3035
Akva Lux MSS High Flow S XB37H-30 PTC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B3035
Product specifications
Characteristic | Value |
|---|---|
| Additional information | Direct HE with differential pressure controllerSafety functionThermostatic mixing circuit |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 200 mm |
| Depth without cover [mm] | 150 mm |
| Description | Akva Lux MSS High Flow S XB37H-30 PTC |
| DG Indicator Profile | Contains Gas |
| DH connection size | G3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] | 78 kW |
| DHW circulation | Extra |
| DHW connection size | G3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC |
| DHW HEX type | XB37 |
| DHW pipe size | Ø18 |
| Differential pressure controller | AVPL |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Floor heating circuit - pump brand | Wilo |
| Floor heating circuit - pump type | Wilo Yonos Para 15/6 |
| HE connection size | G3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating control type | Thermostatic + Differential pressure |
| Height with cover [mm] | 740 mm |
| Height without cover [mm] | 616 mm |
| HEX DHW brazing material | Brazed copper |
| Manufacturer's name | Danfoss |
| Material Description | Akva Lux High Flow AT S XB37H-30 PTC |
| Mixing circuit - control | Thermostatic valve |
| Package depth [mm] | 150 mm |
| Package height [mm] | 620 mm |
| Package width [mm] | 580 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 22.5 Kilogram |
| Volume | 75 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428532440 |
| Proposition 65 | Cancer and Reproductive Harm |