
Warranty & Service
145B3034
Akva Vita MSS Low Temp S XB37H-30 PM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B3034
Product specifications
Characteristic | Value |
|---|---|
| Additional information | Direct HE with differential pressure controllerSafety functionThermostatic mixing circuit |
| China RoHS compliance | Out of scope |
| Connection direction | Bottom |
| Contains batteries | No |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Description | Akva Vita MSS Low Temp S XB37H-30 PM |
| DG Indicator Profile | Contains Gas |
| DH connection size | G3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] | 58 kW |
| DHW circulation | Extra |
| DHW connection size | G3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow |
| DHW controller name | PM |
| DHW HEX type | XB37 |
| DHW pipe size | Ø18 |
| Differential pressure controller | AVPL |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Floor heating circuit - pump brand | Wilo |
| Floor heating circuit - pump type | Wilo Yonos Para 15/6 |
| HE connection size | G3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating control type | Thermostatic + Differential pressure |
| HEX DHW brazing material | Brazed copper |
| Material Description | Akva Vita Low Temp AT S XB37H-30 PM |
| Mixing circuit - control | Thermostatic valve |
| Package depth [mm] | 150 mm |
| Package height [mm] | 620 mm |
| Package width [mm] | 580 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 22.5 Kilogram |
| Volume | 75 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424653781 |
| Proposition 65 | Cancer and Reproductive Harm |