
Warranty & Service
145B0905
Danfoss EvoFlat FSS A2 45kW, 18,5 l/min for radiator heating with DHW circulation
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145B0905
Product specifications
Characteristic | Value |
|---|---|
| Additional information | DHW Circulation |
| Connection direction | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered In wall |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 153 mm |
| Depth without cover [mm] | 110 mm |
| Description | Danfoss EvoFlat FSS A2 45kW, 18,5 l/min for radiator heating with DHW circulation |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] | 45 kW |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW HEX type | XB06H-1 40 |
| DHW pipe size | Ø18 |
| DHW re-circulation pump brand | Wilo |
| DHW re-circulation pump type | YONOS PARA Z15/7 RK |
| Differential pressure controller | Integrated |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 15 kW |
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Differential pressure + zone valve |
| Heating controller name | TPC-M |
| HEX DHW brazing material | Brazed copper |
| HEX heating brazing material | Copper |
| Insulation material | Without |
| Material Description | EvoFlat FSS A2 w/Circ. |
| Mixing circuit - control | Thermostat |
| Number of households [Min] | 1 |
| Package depth [mm] | 600 mm |
| Package height [mm] | 160 mm |
| Package width [mm] | 800 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.36 Kilogram |
| Net weight | 14.26 Kilogram |
| Volume | 84.525 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428524568 |
| Proposition 65 | Cancer and Reproductive Harm |