Danfoss logo
145B0910

Warranty & Service

145B0066

EvoFlat FSS A1 (radiator heating)
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
Connection directionBottom
Contains batteriesNo
Cover materialWhite-lacquered In wall
Cover optionExtra
DCW static pressure [bar] [Min]2.0 bar
Depth with cover [mm]153 mm
Depth without cover [mm]110 mm
DescriptionEvoFlat FSS A1 (radiator heating)
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]55 kW
DHW capacity [kW] [Min]37 kW
DHW circulationWithout
DHW connection size3/4"
DHW connection typeG int. Thread
DHW Control typeFlow/thermostatic
DHW controller nameTPC-M
DHW HEX typeXB06H-1 26
DHW pipe sizeØ18
Differential pressure controllerIntegrated
HE connection size3/4"
HE connection typeG int. Thread
HE pipe sizeØ18
Heat exchanger test pressure [bar]38 bar
Heating capacity [kW] [Max]15 kW
Characteristic
Value
Heating capacity [kW] [Min]10 kW
Heating control typeDifferential pressure + zone valve
Heating controller nameTPC-M
Height with cover [mm]590 mm
Height without cover [mm]590 mm
HEX DHW brazing materialBrazed stainless steel
HEX heating alloyAISI 316
HEX heating brazing materialStainless steel
Insulation materialWithout
Material DescriptionEvoFlat FSS A1StS TPC-M
Mixing circuit - controlThermostat
Number of households [Max]2
Number of households [Min]1
Package depth [mm]600 mm
Package height [mm]160 mm
Package width [mm]800 mm
Pressure nominal primary [bar]10 bar
Pressure nominal secondary [bar]10 bar
Product groupFlat Stations
Product lineSubsystems
Product TypeWarranty & Service
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RemarksInsulated Flatstations
Station size typeType 1
Supply temperature construction [˚C]95 °C
Width with cover [mm]545 mm
Width without cover [mm]545 mm

General specifications

Characteristic
Value
Gross weight11.13 Kilogram
Net weight9.93 Kilogram
Volume84.525 Liter
Characteristic
Value
EAN/UPC5702428524513
Proposition 65Cancer and Reproductive Harm